Added to Your Shopping Cart
The PHH444 includes Meter, pH Sensor, pH 4,7,10 calibration solution, calibration certificate, 3 AAA batteries and carrying case. DL Model comes with 8GB SD Card Data Logger
Added to Your Shopping Cart
The PHH-7000 Series are easy to use and feature replaceable sensors. Each kit comes in a convenient carrying case with buffer or standard solutions for easy calibration.
Added to Your Shopping Cart
The PHB-600R with its built-in microprocessor precisely measures pH and mV in water solutions. This makes it ideal for laboratory, industrial, and manufacturing applications
Added to Your Shopping Cart
The CDS107 is a microprocessor based multi-purpose meter. It can be used as a benchtop or handheld meter to measure pH, ORP, conductivity, TDS, salt and temperature.
Added to Your Shopping Cart
The PHH-257-KIT is designed for field and laboratory measurement of pH. Supplied as a complete kit, the PHH-257-KIT is perfect for transporting to remote locations.
Added to Your Shopping Cart
OMEGA's PHP-300 diaphragm metering pumps can be operated manually or automatically, capable of handling fluid temperatures up to 200°F.
Added to Your Shopping Cart
The Vertical Compact Fan Heaters offer a high power output (100 to 400W) relative to their size using a PTC heating element, and can operate up to 45°C.
Added to Your Shopping Cart
The PX600 series are Omega's smallest transducers, but are still rugged and accurate for industrial environments. Available in ranges from 200 to 10,000 psi.
Added to Your Shopping Cart
Wireless Current Data Logger with Display
Added to Your Shopping Cart
The PX35 series is temperature compensated with a hermetically sealed, stainless steel construction that is suitable for harsh environments with fluctuating temperatures.
Added to Your Shopping Cart
The LC401 series are ideal for industrial weighing applications. They have ±0.13% or better linearity and 3mv/V output in capacities from 50 lbf to 400,000 lbf.
Added to Your Shopping Cart
The PHH-SD1 measures pH or mV (ORP) using standard electrodes with BNC connectors. Download data from the SD card directly into an Excel spreadsheet.
Added to Your Shopping Cart
The PHH-37 is a portable pH/mV and temperature meter with a digital display. Its temperature compensation feature enables it to read solutions at various temperatures.
Added to Your Shopping Cart
The PHTX-100 pH/mV transmitter is a loop-powered 4 to 20 mA transmitter with a wide range of useful features. Large Segmented Display Indicates ph or mV and Temperature.
Added to Your Shopping Cart
The PHH-253-KIT is ideal for accurate measurement of pH and mV in the field or in the laboratory and comes with meter, pH electrode, temperature probe, and carrying case.
Added to Your Shopping Cart
Meeting N.I.S.T. standards, these buffered solutions provide precise pH determinations and are ideal for calibrating electrodes and pH meters.
Added to Your Shopping Cart
The FTB-100 Series of turbine meters have a sealed ball bearing design for high accuracy performance (±½% of reading full scale) at an economical cost.
Added to Your Shopping Cart
All features of the FMA6600 and FMA6700 Series flow meters can be accessed via the local keypad and LCD. The digital interface operates via RS485 (optional RS-232 available)
Added to Your Shopping Cart
The kits are used for testing either pH, or Conductivity, or ORP, or TDS. Please review the full specifications for a complete list of available models
Added to Your Shopping Cart
The PHE-7151 combination electrodes are ruggedly constructed